JAJSQ56 November 2024 TPSM84338
PRODUCTION DATA
When the TPSM84338 is configured to the SS function by the MODE pin, the SS/PG pin of TPSM84338 is used to minimize inrush current when driving capacitive load. The devices use the lower voltage of the internal voltage reference, VREF, or the SS/PG pin voltage as the reference voltage and regulates the output accordingly. A capacitor on the SS/PG pin to ground implements a soft-start time. The device has an internal pullup current source that charges the external soft-start capacitor. Use Equation 7 to calculate the soft-start time (tSS, 0% to 100%) and soft-start capacitor (CSS).
where
If the output capacitor is prebiased at start-up, the devices initiate switching and start ramping up only after the internal reference voltage becomes greater than the feedback voltage, VFB. This scheme makes sure that the converters ramp up smoothly into regulation point. A resistor divider connected to the SS/PG pin can implement voltage tracking of the other power rail.