JAJSQ56 November 2024 TPSM84338
PRODUCTION DATA
When the TPSM84338 works in FCCM mode with SYNC to external clock, the phase shift function can be activated by adding a capacitor connect to MODE pin, as is shown in Figure 6-4. When the phase shift function is disabled, let the capacitor float. The phase shift function is designed to reduce the input ripple and improve EMI performance for multi-rails, where step-down converters share the same input. Figure 6-5 shows how phase shift reduces input ripple with three buck converters sharing the same input. The capacitor value can be calculated using Equation 3, where CMODE is the MODE capacitor, θ is the degree of phase shift. Table 6-4 shows the typical capacitor value for the phase shift configuration.
Recommended Mode Capacitor, pF | Phase Shift, Degree |
---|---|
47pF | 90° |
68pF | 120° |
120pF | 180° |
180pF | 270° |