JAJSNW1B October 2023 – June 2024 TPSM843620
PRODUCTION DATA
The output voltage is programmed with a resistor divider from the output (VOUT) to the FB pin shown in Figure 6-3. TI recommends to use 1% tolerance or better divider resistors. Starting with a fixed value for the bottom resistor, typically 10kΩ, use Equation 3 to calculate the top resistor in the divider.