JAJSMU5B may 2023 – july 2023 TPSM843B22
PRODUCTION DATA
The switching frequency of the device is selected by connecting a resistor (RFSEL) from the SYNC/FSEL pin to AGND. The frequency options and their corresponding programming resistors are listed in Table 7-1. Use a 1% tolerance resistor or better.
| RFSEL Allowed Nominal Range (1%) (kΩ) | Recommended E96 Standard Value (1%) (kΩ) | Recommended E12 Standard Value (1%) (kΩ) | fSW (kHz) |
|---|---|---|---|
| ≥ 24.0 | 24.3 | 27.0 | 500 |
| 17.4 – 18.0 | 17.4 | 17.8 | 750 |
| 11.8 – 12.1 | 11.8 | 12.1 | 1000 |
| 8.06 – 8.25 | 8.06 | 8.25 | 1500 |
| ≤ 5.11 | 4.99 | 4.75 | 2200 |