JAJSQX9 august 2023 TPSM843B22E
PRODUCTION DATA
The TPSM843B22E reduces the high-side MOSFET gate drive strength at higher input voltages to maximize efficiency at typical input voltages, while reducing ringing to improve reliability at higher input voltages. When the input voltage exceeds the rising threshold, typically 16 V, the high-side gate drive strength is weakened to reduce ringing. The device will operate at this reduced level until the input voltage falls below the falling threshold, typically 15.5 V. The converter efficiency will be reduced when the high-side MOSFET gate drive strength is throttled.