JAJSQX9 august 2023 TPSM843B22E
PRODUCTION DATA
For this design example, use the parameters shown in Table 8-1.
| Parameter | Example Value |
|---|---|
| Input voltage range (VIN) | 4.1 to 18 V, 12-V nominal |
| Output voltage (VOUT) | 1.0 V |
| Output current rating (IOUT) | 20 A |
| Switching frequency (fSW) | 1000 kHz |
| Steady state output ripple voltage | 10 mV |
| Output current load step | 10 A |
| Transient response | ± 50 mV (± 5%) |