JAJSER3B February 2018 – April 2018 TPSM84624
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SW | ||||||
tON_MIN | Minimum on-time | 140 | ns | |||
tOFF_MIN | Minimum off-time | 100 | ns | |||
FREQUENCY (RT) and SYNCHRONIZATION (EN/SYNC) | ||||||
fSW | Default switching frequency | RT pin = 110 kΩ | 400 | 450 | 500 | kHz |
Switching frequency range | 200 | 1600 | kHz | |||
VCLK-H | Logic high input voltage | 2 | V | |||
VCLK-L | Logic low input voltage | 0.8 | V | |||
TCLK-MIN | Minimum CLK pulse width | 35 | ns |