JAJSER3B February 2018 – April 2018 TPSM84624
PRODUCTION DATA.
The output voltage of the TPSM84624 device is externally adjustable using a two resistor divider (RFBT and RFBB). The recommended value of RFBT is 10 kΩ. Select the value of RFBB from Table 1 or calculate using Equation 7:
To set the output voltage to 1.2 V, the RFBB value is 10 kΩ.