JAJSD47F MARCH 2017 – JANUARY 2019 TPSM846C23
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SOFT START (PMBus Programmable) | |||||||
TON_RISE | Soft-start time | Factory default setting | 3 | ms | |||
Programmable range, 16 discrete settings(1)(2) | 0 | 100 | ms | ||||
Accuracy, TON_RISE = 3 ms | –10% | 10% | |||||
TON_MAX_
FAULT_LIMIT |
Upper limit in time to power up the output | Factory default setting(3) | 0 | ms | |||
Programmable range, 16 discrete settings(1)(3) | 0 | 100 | ms | ||||
Accuracy(1) | –10% | 10% | |||||
TON_DELAY | Turnon delay | Factory default setting | 0 | ms | |||
Programmable range, 16 discrete settings (1) | 0 | 100 | ms | ||||
Accuracy(1) | –10% | 10% | |||||
SOFT STOP (PMBus Programmable) | |||||||
TOFF_FALL | Soft-start time | Factory default setting | 3 | ms | |||
Programmable range, 16 discrete settings (1)(2) | 0 | 100 | ms | ||||
Accuracy, TOFF_FALL= 1 ms | –10% | 10% | |||||
TOFF_DELAY | Turnon delay | Factory default setting(2) | 0 | ms | |||
Programmable range, 16 discrete settings(1) | 0 | 100 | ms | ||||
Accuracy(1) | –10% | 10% | |||||
UNDERVOLTAGE LOCKOUT (UVLO) (PMBus Programmable) | |||||||
VIN_ON | Input turnon voltage | Factory default setting | 4.5 | V | |||
Programmable range, 15 discrete settings (1) | 4.25 | 7.75 | V | ||||
Accuracy | –5% | 5% | |||||
VIN_OFF | Input turnoff voltage | Factory default setting | 4 | V | |||
Programmable range, 15 discrete settings(1) | 4 | 7.5 | V | ||||
Accuracy(1) | –10% | 10% | |||||
TEMPERATURE SENSE AND THERMAL SHUTDOWN | |||||||
TSD | Junction thermal shutdown temperature(1) | 145 | 160 | °C | |||
THYST | Thermal shutdown hysteresis(1) | 25 | °C | ||||
OT_FAULT
_LIMIT |
Overtemperature fault limit | Factory default setting | 145 | °C | |||
Programmable range(1) | 120 | 165 | °C | ||||
OT_WARN
_LIMIT |
Overtemperature warning limit | Factory default setting | 120 | °C | |||
Programmable range(1) | 100 | 140 | °C | ||||
TOT(hys) | Overtemperature fault warning hysteresis(1) | 15 | 20 | 25 | °C | ||
MEASUREMENT SYSTEM | |||||||
MVOUT(rng) | Output voltage measurement range(1) | 0 | 5.8 | V | |||
MVOUT(acc) | Output voltage measurement accuracy(1) | VOUT = 1.2 V | –2% | 2% | |||
MVOUT(lsb) | Output voltage measurement bit resolution(1) | 2 – 9 | V | ||||
MIOUT(mg) | Output current measurement range(1) | 0 | 52 | A | |||
MIOUT(acc) | Output current measurement accuracy | IOUT ≥ 20 A | –15% | 15% | |||
3 A ≤ IOUT ≤ 20 A | –3 | 3 | A | ||||
MIOUT(lsb) | Output current measurement bit resolution(1) | 62.5 | mA | ||||
MTSNS(mg) | Internal temperature sense range(1) | –40 | 165 | °C | |||
MTSNS(acc) | Internal temperature sense accuracy(1) | –40°C ≤ TJ ≤ 165°C | –5 | 5 | °C | ||
MTSNS(lsb) | Internal temperature sense bit resolution(1) | 1 | °C | ||||
PMBus INTERFACE | |||||||
VIH(PMBUS) | Logic-high voltage on CLK, DATA, CNTL | 1.35 | V | ||||
VIL(PMBUS) | Logic-low voltage on CLK, DATA, CNTL | 0.8 | V | ||||
VhysCNTL | Hysteresis on CNTL | 170 | mV | ||||
IIH(PMBUS) | Input high-level current into CLK, DATA | –10 | 10 | µA | |||
IIL(PMBUS) | Input low-level current into CLK, DATA | –10 | 10 | µA | |||
ICNTL | CNTL pin pullup current | 5 | 10 | µA | |||
VOL(PMBUS) | Output low-level voltage on DATA, ALERT | VIN > 4.5 V, IOL(PMBUS) = 4 mA | 0.4 | V | |||
IOH(PMBUS) | Output high-level leakage current into DATA, ALERT | Voltage on DATA, ALERT = 5.5 V | 10 | µA | |||
IOL(PMBUS) | Output low-level sinking current into DATA, ALERT | Voltage on DATA, ALERT< 0.4 V | 4 | mA | |||
ƒPMBUS | PMBus operating frequency | Slave mode | 10 | 400 | kHz |