JAJSD47F MARCH 2017 – JANUARY 2019 TPSM846C23
PRODUCTION DATA.
This user-accessible register is used for miscellaneous options, as shown below. The contents of this register can be stored to nonvolatile memory using the STORE_DEFAULT_ALL command.
COMMAND | MISC_CONFIG_OPTIONS | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Format | Unsigned binary | |||||||||||||||
Bit Position | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Access | r | r | r | r | r | r | r | r/wE | r/wE | r/wE | r | r/wE | r | r/wE | r/wE | r/wE |
Function | X | X | X | X | X | X | X | SYNC_FAULT_DIS | FORCE_SYNC_IN | FORCE_SYNC_OUT | X | EN_AVS_USER | X | HSOC_USER_TRIM[1:0] | OV_RESP_SEL | |
Default Value | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 1 | 0 | 0 | 1 | 0 | 0 | 1 | 1 |