JAJSD47F MARCH 2017 – JANUARY 2019 TPSM846C23
PRODUCTION DATA.
The TPSM846C23 requires an external series resistor and capacitor compensation network to be connected between the DIFFO pin (pin 6) and the FB pin (pin 7). The value of these components is determined by the total amount of output capacitance.
In this design example, the value of RCOMP and CCOMP is selected from Table 3 based on the total amount of output capacitance of 1120 µF. RCOMP = 1.0 kΩ and CCOMP = 1000 pF.