JAJSE92B November   2017  – April 2018 TPSM84824

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
    1.     概略回路図
  3. 概要
    1.     過渡応答
  4. 改訂履歴
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics (VIN = 12 V)
    8. 6.8 Typical Characteristics (VIN = 5 V)
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Adjusting the Output Voltage
      2. 7.3.2  Switching Frequency (RT)
      3. 7.3.3  Synchronization (CLK)
      4. 7.3.4  Output On/Off Enable (EN)
      5. 7.3.5  Input Capacitor Selection
      6. 7.3.6  Output Capacitor Selection
      7. 7.3.7  TurboTrans (TT)
        1. 7.3.7.1 Low-ESR Output Capacitors
        2. 7.3.7.2 Transient Response
          1. 7.3.7.2.1 Transient Waveforms (VIN = 12 V)
      8. 7.3.8  Undervoltage Lockout (UVLO)
      9. 7.3.9  Soft Start (SS/TR)
      10. 7.3.10 Sequencing (SS/TR)
      11. 7.3.11 Power Good (PGOOD)
      12. 7.3.12 Safe Start-up into Pre-Biased Outputs
      13. 7.3.13 Overcurrent Protection
      14. 7.3.14 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Active Mode
      2. 7.4.2 Shutdown Mode
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Custom Design With WEBENCH® Tools
        2. 8.2.2.2 Output Voltage Setpoint
        3. 8.2.2.3 Setting the Switching Frequency
        4. 8.2.2.4 Input Capacitors
        5. 8.2.2.5 Output Capacitors
        6. 8.2.2.6 TurboTrans Resistor
        7. 8.2.2.7 Application Waveforms
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
    3. 10.3 EMI
      1. 10.3.1 EMI Plots
    4. 10.4 Package Specifications
  11. 11デバイスおよびドキュメントのサポート
    1. 11.1 デバイス・サポート
      1. 11.1.1 デベロッパー・ネットワークの製品に関する免責事項
      2. 11.1.2 開発サポート
        1. 11.1.2.1 WEBENCH®ツールによるカスタム設計
    2. 11.2 ドキュメントの更新通知を受け取る方法
    3. 11.3 コミュニティ・リソース
    4. 11.4 商標
    5. 11.5 静電気放電に関する注意事項
    6. 11.6 Glossary
  12. 12メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Absolute Maximum Ratings

Over operating ambient temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Input voltage VIN –0.3 19 V
EN, PGOOD, SS/TRK, RT/CLK, FB –0.3 6.5 V
AGND to PGND –0.3 0.3 V
Output voltage SW –1 VIN + 1 V
SW (< 10-ns transients) –3 VIN + 3 V
VOUT –0.3 VIN V
Mechanical shock Mil-STD-883D, Method 2002.3, 1 msec, 1/2 sine, mounted 500 G
Mechanical vibration Mil-STD-883D, Method 2007.2, 20 to 2000 Hz 10 G
Operating IC junction temperature, TJ(2) –40 150 °C
Operating ambient temperature, TA(2) –40 105 °C
Storage temperature, Tstg –40 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The ambient temperature is the air temperature of the surrounding environment. The junction temperature is the temperature of the internal power IC when the device is powered. Operating below the maximum ambient temperature, as shown in the safe operating area(SOA) curves in the typical characteristics sections, ensures that the maximum junction temperature of any component inside the module is never exceeded.