JAJSMO6A August 2021 – November 2021 TPSM8A28 , TPSM8A29
PRODUCTION DATA
This design uses the parameters listed in Table 8-1. A switching frequency of 600 kHz was chosen to maximize efficiency. See Table 7-1 for all switching frequency and operating mode configurations.
DESIGN PARAMETER | CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Voltage range | 9.6 | 12 | 14.4 | V | |
VOUT | Output voltage | 1.0 | V | |||
ILOAD | Output load current | 15 | A | |||
VRIPPLE | Output voltage ripple | VIN = 12 V, IOUT = 15 A | 10 | mVPP | ||
VTRANS | Output voltage undershoot and overshoot after load step | IOUT = 50% to 100% step, 5 A/µs slew rate | ±50 | mV | ||
IOVER | Output overcurrent | 15 | A | |||
tSS | Soft-start time | 1.5 | ms | |||
fSW | Switching frequency | 600 | kHz | |||
Operating mode | FCCM | |||||
TA | Operating temperature | 25 | °C |