JAJSMO6A August 2021 – November 2021 TPSM8A28 , TPSM8A29
PRODUCTION DATA
The TPSM8A28 and TPSM8A29 are compliant with EN55011 Class-A radiated emissions. Figure 11-1 and Figure 11-2 show examples of radiated emissions plots. The graphs include the plots of the antenna in the horizontal and vertical positions.
The EMI plots were measured using the standard TPSM8A29EVM with Ferrite 61 type beads on the input wire.