JAJSMO6A August 2021 – November 2021 TPSM8A28 , TPSM8A29
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage(2) | VIN | –0.3 | 18 | V | |
SW | DC | –0.3 | 18 | ||
Transient < 10 ns | –3.0 | 22 | |||
Transient < 2 ns | –3.0 | 22 | |||
BOOT | –0.3 | 24 | |||
VSNS– | –0.3 | +0.3 | |||
TRIP, MODE, SS/REFIN, FB, EN | –0.3 | 6 | |||
Output voltage | PGOOD | –0.3 | 6 | ||
VCC | –0.3 | 6 | |||
Mechanical shock | Mil-STD-883H, Method 2002.5, 1 msec, 1/2 sine, mounted | 500 | G | ||
Mechanical vibration | Mil-STD-883H, Method 2007.3, 20 to 2000 Hz | 20 | G | ||
Operating junction temperature, TJ | –40 | 125 | °C | ||
Storage temperature, Tstg | –55 | 150 | °C |