JAJSMO6A August 2021 – November 2021 TPSM8A28 , TPSM8A29
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage | VIN with valid external bias on VCC | 2.7 | 16 | V | |
VIN with internal LDO, TPSM8A28 | 3.0 | 16 | |||
VIN with internal LDO, TPSM8A29 | 4.0 | 16 | |||
External reference to SS/REFIN | 0.5 | 1.2 | |||
External bias range for VCC | 4.75 | 5.3 | |||
VIN to enable the converter with internal LDO | 3.3 | ||||
TRIP, MODE, FB, EN | –0.1 | 5.5 | |||
VSNS– (refer to AGND) | –50 | 50 | mV | ||
Output voltage | PGOOD | –0.1 | 5.5 | V | |
VCC | 4.5 | 5.3 | |||
Input current | PGOOD | 0 | 10 | mA | |
Junction temperature, TJ | Operating junction temperature | –40 | 125 | °C |