JAJSMO6A August 2021 – November 2021 TPSM8A28 , TPSM8A29
PRODUCTION DATA
The RTRIP resistor sets the valley current limit. Equation 8 calculates the recommended current limit target. Equation 9 calculates the RTRIP resistor to set the current limit. The typical valley current limit target is 15.0 A, and the closest standard value for RTRIP is 4.02 kΩ.
With the current limit set, Equation 10 calculates the typical maximum output current at current limit. Equation 11 calculates the typical peak current at current limit. For worst case calculations, the tolerance of the inductance (20%) and the current limit must be included.