JAJSMM7A August 2022 – September 2023 TPSM8D6B24
PRODUCTION DATA
The TPSM8D6B24 provides four pins to program critical PMBus register values without requiring PMBus communication prior to first power up. Please refer to Table 7-7 for the pinstrapping options. Some equations include a variable N, which is the number of channels stacked together. In this standalone device example, the value of N is equal to 1.