JAJSMM7A August 2022 – September 2023 TPSM8D6B24
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VAVIN | Controller input voltage with internal LDO | 4.25 | 12 | 18 | V |
VAVIN | Controller input voltage with valid external bias applied to VDD5 | 2.95 | 12 | 18 | V |
VPVIN | Power stage input voltage with internal LDO | 4.25 | 12 | 16 | V |
VPVIN | Power stage input voltage with valid external bias applied to VDD5 | 2.95 | 12 | 16 | V |
VOUT | Output voltage range | 0.5 | 5.5 | V | |
IOUTMAX(1 phase) | Maximum continuous output current for each phase | 25 | A | ||
IOUTMAX(Total) | Maximum total continuous output current per module | 50 | A | ||
Phase | Maximum number of stackable phases | 4 | |||
TJ | Junction temperature | –40 | 125 | °C | |
TA | Ambient temperature | –40 | 105 | °C |