JAJSMM7A August 2022 – September 2023 TPSM8D6B24
PRODUCTION DATA
CMD Address | 43h |
Write Transaction: | Write Word |
Read Transaction: | Read Word |
Format: | ULINEAR16 Relative or Absolute per VOUT_MODE |
Phased: | No |
NVM Backup: | EEPROM |
Updates: | On-the-fly |
The VOUT_UV_WARN_LIMIT command sets the value of the output voltage at the sense or output pins that causes an output voltage low warning. The VOUT_UV_WARN_LIMIT sets an undervoltage threshold relative to the current VOUT_COMMAND. Updates to VOUT_COMMAND do not update VOUT_UV_WARN_LIMIT when the absolute format is used.
When the sensed output voltage exceeds the VOUT_UV_WARN_LIMIT threshold, the following actions are taken:
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RW | RW | RW | RW | RW | RW | RW | RW |
VOUT_UVW (High Byte) | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
VOUT_UVW (Low Byte) |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
15:0 | VOUT_ UVW | RW | NVM | Sets the undervoltage warning limit. Format is per VOUT_ MODE. |
Hardware Mapping and Supported Values
The hardware for VOUT_UV_WARN_LIMIT is implemented as a fixed percentage relative to the current output voltage target. Depending on the VOUT_MODE setting, the value written to VOUT_UV_WARN_LIMIT must be mapped to the hardware percentage.
Programmed values not exactly equal to one of the hardware relative values is rounded down to the next available relative value supported by hardware. The hardware supports values from 84% to 97% VOUT_COMMAND in 1% steps.
Attempts to write (43h) VOUT_UV_WARN_LIMIT to any value outside those specified as valid are considered invalid or unsupported data and cause the TPSM8D6B24 to respond by flagging the appropriate status bits and notifying the host according to the PMBus 1.3.1 Part II specification section 10.9.3.