JAJSMM7A August 2022 – September 2023 TPSM8D6B24
PRODUCTION DATA
CMD Address | 8Bh |
Write Transaction: | N/A |
Read Transaction: | Read Word |
Format: | ULINEAR16 per VOUT_MODE. |
Phased: | Yes |
NVM Backup: | No |
Update Rate: | 1 ms |
Supported Range | 0 V to 6.0 V |
The READ_VOUT command returns the actual, measured output voltage.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
R | R | R | R | R | R | R | R |
READ_VOUT | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | R | R | R | R |
READ_VOUT |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
15:0 | READ_ VOUT | RW | Current Status | Output voltage reading, per VOUT_ MODE |
READ_VOUT reports the voltage at the VOSNS pin with respect to AGND when a device is configured as a loop follower (GOSNS = BP1V5). In this configuration, VOUT_SCALE_LOOP is ignored and VOSNS must be externally scaled to maintain a voltage between 0 V and 0.75 V for proper reporting of the VOSNS voltage.
Attempts to write read-only commands cause the CML: invalid command (IVC) fault condition, the TPSM8D6B24 responds as follows: