JAJSMM7A August 2022 – September 2023 TPSM8D6B24
PRODUCTION DATA
According to the value in the (02h) ON_OFF_CONFIG register, the TPSM8D6B24 devices can be commanded to use the EN/UVLO pin to enable or disable regulation, regardless of the state of the (01h) OPERATION command. The EN/UVLO pin can be configured as either active high or active low (inverted) logic. To use EN/UVLO pin as a programmable UVLO, the polarity set by (02h) ON_OFF_CONFIG must be positive logic.