JAJSMM7A August 2022 – September 2023 TPSM8D6B24
PRODUCTION DATA
| CMD Address | 58h |
| Write Transaction: | Write Word |
| Read Transaction: | Read Word |
| Format: | SLINEAR11 per CAPABILITY |
| Phased: | Yes |
| NVM Backup: | EEPROM |
| Updates: | On-the-fly |
The (58h) VIN_UV_WARN_LIMIT command sets the value of the PVIN pin voltage, in volts, that causes the input voltage detector to indicate an input undervoltage warning.
The (58h) VIN_UV_WARN_LIMIT is a phase command, each phase within a stack independently detects and reports input undervoltage warnings.
In response to an input undervoltage warning condition, the TPSM8D6B24 takes the following action:
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RW | RW | RW | RW | RW | RW | RW | RW |
| VINUVW_EXP | VINUVW_MAN | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RW | RW | RW | RW | RW | RW | RW | RW |
| VINUVW_MAN | |||||||
| LEGEND: R/W = Read/Write; R = Read only |
| Bit | Field | Access | Reset | Description |
|---|---|---|---|---|
| 15:11 | VINUVW_ EXP | RW | 11110b | Linear format two’s complement exponent |
| 10:0 | VINUVW_ MAN | RW | NVM | Linear format two’s complement mantissa Supported values 2.5 V to 15.5 V |
Attempts to write (58h) VIN_UV_WARN_LIMIT to any value outside those specified as valid are considered invalid or unsupported data and cause the TPSM8D6B24 to respond by flagging the appropriate status bits and notifying the host according to the PMBus 1.3.1 Part II specification section 10.9.3.