JAJSMM7A August 2022 – September 2023 TPSM8D6B24
PRODUCTION DATA
Two PMBus commands ((35h) VIN_ON and (36h) VIN_OFF) allow the user to set PVIN voltage turn-on and turn-off thresholds independently with 0.25-V resolution from 2.75 V to 15.75 V (6-bit) for (35h) VIN_ON and from 2.5 V to 15.5 V (6-bit) for (36h) VIN_OFF.