JAJSMM7A August 2022 – September 2023 TPSM8D6B24
PRODUCTION DATA
The resistor to AGND for MSEL1 selects the (B1h) USER_DATA_01 (COMPENSATION_CONFIG) values to program the following voltage loop and current loop gains. For options other than the EEPROM code (MSEL1 shorted to AGND or MSEL1 to AGND resistor code 0), the current and voltage loop zero and pole frequencies are scaled with the programmed switching frequency.
Based on Table 8-2, for a switching frequency of 550k kHz, the TPSM8D6B24 should use an ILOOP of 6 and a maximum voltage loop bandwidth of 87 kHz.
fsw (kHz) | ILOOP | VBW(max) |
---|---|---|
325 | 3 | 43 |
375 | 4 | 58 |
450 | 5 | 72 |
550 | 6 | 87 |
650 | 7 | 101 |
750 | 8 | 115 |
900 | 8 | 115 |
900 | 10 | 144 |
1100 | 8 | 115 |
1100 | 12 | 173 |
1300 | 15 | 216 |
1500 | 8 | 115 |
1500 | 17 | 245 |
In order to achieve the desired transient performance, VLOOP needs to be selected to satisfy the equation (Equation 27).
For this design, VLOOP = 4 is selected.
For ILOOP = 6, VLOOP = 4, Compensation Code 24 is selected and MSEL1 is terminated with no resistor divider and resistor to ground code 14, selecting a 68.1-kΩ resistor.