JAJSPV2 august 2023 TPSM8S6C24
PRODUCTION DATA
There are two schemes of overtemperature protections in the TPSM8S6C24:
The overtemperature protection (OTP) threshold is set through PMBus and compares the (8Dh) READ_TEMPERATURE_1 telemetry to the (51h) OT_WARN_LIMIT and (4Fh) OT_FAULT_LIMIT. The overtemperature (OT) fault response can be set to shutdown, restart, or continue operating without interruption.