JAJSPV2 august 2023 TPSM8S6C24
PRODUCTION DATA
VPIN = VAVIN = 12 V, TA = 25°C, fsw = 650 kHz (unless otherwise specified).
VIN = 5 V | VCC = Internal | |
VIN = 5 V | VCC = Internal | |
VOUT_COMMAND = 1 V |
IBP1V5 = 2 mA | VPVIN = VAVIN= 12 V |
(36h) VIN_OFF = 2.5 V |
VIN = 12 V | VCC = Internal | |
VIN = 12 V | VCC = Internal | |
IVDD5 = 10 mA | VPVIN = VAVIN= 12 V |
(35h) VIN_ON = 2.75 V |