JAJSPV2 august 2023 TPSM8S6C24
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | AVIN | –0.3 | 18 | V |
PVIN | –0.3 | 16 | ||
PVIN_A, PVIN_B, < 2-ms transient | –0.3 | 19 | ||
EN/UVLO, VOSNS, SYNC, VSEL, MSEL1, MSEL2, ADRSEL | –0.3 | 5.5 | ||
VSHARE, GOSNS/LOOP FLWR | –0.3 | 1.98 | ||
PMB_CLK, PMB_DATA, BCX_CLK, BCX_DAT | –0.3 | 5.5 | ||
VDD5 external bias range | 4.25 | 5.25 | ||
Output voltage | VOUT | 0.5 | 3.6 | V |
VDD5, SMB_ALRT, PGD/RST | –0.3 | 5.5 | ||
BP1V5 | –0.3 | 1.65 | ||
TJ operating junction temperature | –40 | 150 | °C | |
Tstg storage temperature | –55 | 150 | °C |