JAJSNJ7 March 2023 TRF0208-SEP
ADVANCE INFORMATION
This section gives an idea of the output voltage swings for different input power levels as a quick reference. The output is terminated with 100 Ω differential load in this case and power gain of 16 dB is assumed.
Input | Output | ||
---|---|---|---|
Pi (dBm) | Vi (Vpp) | Po (dBm) | Vo (Vpp) |
-20 | 0.063 | -4 | 0.564 |
-15 | 0.112 | 1 | 1.004 |
-10 | 0.2 | 6 | 1.785 |
-9 | 0.224 | 7 | 2.002 |