JAJSNJ7A March 2023 – June 2024 TRF0208-SEP
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TRF0208-SEP is a voltage-feedback fully differential amplifier (FDA) with a fixed gain by architecture. The TRF0208-SEP operates best as a single-ended to differential amplifier by terminating the INM pin with a 50Ω resistor and driving the INP pin directly with no external components.
This amplifier has nonlinearity cancellation circuits that provide excellent linearity performance over a wide range of frequencies.
The output of the amplifier has a low dc impedance. Therefore, if required, the output of the amplifier can be matched to a load by adding the appropriate series resistors or attenuator pad.