JAJSNJ7A March 2023 – June 2024 TRF0208-SEP
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
AC PERFORMANCE | ||||||
SSBW | Small-signal 3dB bandwidth | VO = 0.1VPP | 11 | GHz | ||
LSBW | Large-signal 3dB bandwidth | VO = 1VPP | 11 | GHz | ||
1dB BW | Bandwidth for 1dB flatness | 8 | GHz | |||
S21 | Power gain | f = 2GHz | 16 | dB | ||
S11 | Input return loss | f = 10MHz to 8GHz | –10 | dB | ||
S12 | Reverse isolation | f = 2GHz | –35 | dB | ||
ImbGAIN | Gain imbalance | f = 10MHz to 8GHz | ± 0.3 | dB | ||
ImbPHASE | Phase imbalance | f = 10MHz to 8GHz | ± 3 | degrees | ||
CMRR | Common-mode rejection ratio(1) | f = 2GHz | –45 | dB | ||
HD2 | Second-order harmonic distortion | f = 0.5GHz, PO = 3dBm | –70 | dBc | ||
f = 2GHz, PO = 3dBm | –65 | |||||
f = 6GHz, PO = 3dBm | –52 | |||||
f = 8GHz, PO = 3dBm | –50 | |||||
HD3 | Third-order harmonic distortion | f = 0.5GHz, PO = 3dBm | –68 | dBc | ||
f = 2GHz, PO = 3dBm | –63 | |||||
f = 6GHz, PO = 3dBm | –54 | |||||
f = 8GHz, PO = 3dBm | –60 | |||||
IMD2 | Second-order intermodulation distortion | f = 0.5GHz, PO = –4dBm per tone (10MHz spacing) |
–72 | dBc | ||
f = 2GHz, PO = –4dBm per tone (10MHz spacing) |
–64 | |||||
f = 6GHz, PO = –4dBm per tone (10MHz spacing) |
–54 | |||||
f = 8GHz, PO = –4dBm per tone (10MHz spacing) |
–48 | |||||
IMD3 | Third-order intermodulation distortion | f = 0.5GHz, PO = –4dBm per tone (10MHz spacing) |
–77 | dBc | ||
f = 2GHz, PO = –4dBm per tone (10MHz spacing) |
–80 | |||||
f = 6GHz, PO = –4dBm per tone (10MHz spacing) |
–70 | |||||
f = 8GHz, PO = –4dBm per tone (10MHz spacing) |
–48 | |||||
OP1dB | Output 1dB compression point | f = 0.5GHz | 11 | dBm | ||
f = 2GHz | 14.5 | |||||
f = 6GHz | 11 | |||||
f = 8GHz | 7.5 | |||||
OIP2 | Output second-order intercept point | f = 0.5GHz, Po = –4dBm per tone (10MHz spacing) |
68 | dBm | ||
f = 2GHz, Po = –4dBm per tone (10MHz spacing) |
60 | |||||
f = 6GHz, Po = –4dBm per tone (10MHz spacing) |
50 | |||||
f = 8GHz, Po = –4dBm per tone (10MHz spacing) |
45 | |||||
OIP3 | Output third-order intercept point | f = 0.5GHz, Po = –4dBm per tone (10MHz spacing) |
34 | dBm | ||
f = 2GHz, Po = –4dBm per tone (10MHz spacing) |
36 | |||||
f = 4GHz, Po = –4dBm per tone (10MHz spacing) |
35 | |||||
f = 6GHz, Po = –4dBm per tone (10MHz spacing) |
32 | |||||
f = 8GHz, Po = –4dBm per tone (10MHz spacing) |
21 | |||||
NF | Noise Figure | f = 0.5GHz | 6.5 | dB | ||
f = 2GHz | 6.8 | |||||
f = 6GHz | 6.8 | |||||
f = 8GHz | 8.5 | |||||
IMPEDANCE | ||||||
ZO-DIFF | Differential output impedance | f = dc (internal to the device) | 3 | Ω | ||
ZIN | Single-ended input impedance | INM pin terminated with 50Ω | 50 | Ω | ||
TRANSIENT | ||||||
VOMAX | Maximum output voltage (differential) | 2 | VPP | |||
VOSAT | Output saturated voltage level (differential) | f = 2GHz | 3.9 | VPP | ||
tREC | Overdrive recovery time | Using a –0.5VP input pulse of 2ns duration | 0.2 | ns | ||
POWER SUPPLY | ||||||
IQA | Active current | Current on VDD pin, PD = 0 | 138 | mA | ||
IQPD | Power-down quiescent current | Current on VDD pin, PD = 1 | 7 | mA | ||
ENABLE | ||||||
VPDHIGH | PD pin logic high | 1.45 | V | |||
VPDLOW | PD pin logic low | 0.8 | V | |||
IPDBIAS | PD bias current (current on PD pin) | PD = high (1.8V logic) | 50 | 100 | µA | |
PD = high (3.3V logic) | 200 | 250 | ||||
CPD | PD pin capacitance | 2 | pF | |||
tON | Turn-on time | 50% VPD to 90% RF | 200 | ns | ||
tOFF | Turn-off time | 50% VPD to 10% RF | 50 | ns |