JAJSMY5 July 2024 TRF1108
ADVANCE INFORMATION
The TRF1108 is required to convert differential output of an RF DAC to single-ended output, over a wide bandwidth of 4GHz, delivering 6dBm power into a 50Ω load with good output return loss.
PARAMETER | VALUE |
---|---|
RF signal frequency range | 10MHz to 4GHz |
DAC sampling rate | 10GSPS |
Output power at 2GHz | 6dBm |
Output return loss, S22 | –12dB |