JAJSJF6C October 2021 – August 2023 TRF1208
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 1, 4, 7, 10 | GND | Ground |
INM | 5 | I | Differential signal input, negative |
INP | 6 | I | Differential signal input, positive |
OUTM | 12 | O | Differential signal output, negative |
OUTP | 11 | O | Differential signal output, positive |
PD | 2 | I | Power-down signal. Supports
1.8-V and 3.3-V Logic. 0 = Chip enabled 1 = Power down |
TP1 | 8 | — | Test pin. Short to ground. |
TP2 | 3 | — | Test pin. Short to ground. |
VDD | 9 | P | 3.3-V supply |
Thermal pad | Pad | — | Thermal pad. Connect to ground on board. |