JAJSUG4 December 2024 TRF1213
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| AC PERFORMANCE | |||||||
| Sds21 | Power gain | f = 0.5GHz | 13.8 | dB | |||
| f = 2GHz | 14 | ||||||
| f = 4GHz | 14 | ||||||
| f = 8GHz | 13.8 | ||||||
| f = 10GHz | 14.5 | ||||||
| f = 12GHz | 15.2 | ||||||
| Sss11 | Input return loss | f = 10MHz to 12GHz | –12 | dB | |||
| Ssd12 | Reverse isolation | f = 10GHz | –34 | dB | |||
| ImbGAIN | Gain imbalance | f = 10MHz to 12GHz | ±0.3 | dB | |||
| ImbPHASE | Phase imbalance | f = 10MHz to 12GHz | ±3 | degrees | |||
| CMRR | Common-mode rejection ratio(1) | f = 10GHz | –32 | dB | |||
| HD2 | Second-order harmonic distortion | PO = 3dBm | f = 0.5GHz | –72 | dBc | ||
| f = 2GHz | –59 | ||||||
| f = 4GHz | –56 | ||||||
| f = 6GHz | –47 | ||||||
| HD3 | Third-order harmonic distortion | PO = 3dBm | f = 0.5GHz | –76 | dBc | ||
| f = 2GHz | –64 | ||||||
| f = 4GHz | –55 | ||||||
| IMD2 | Second-order intermodulation distortion | PO = –5dBm per tone, 10MHz spacing |
f = 0.5GHz | –72 | dBc | ||
| f = 2GHz | –61 | ||||||
| f = 4GHz | –58 | ||||||
| f = 8GHz | –53 | ||||||
| f = 10GHz | –68 | ||||||
| f = 12GHz | –69 | ||||||
| IMD3 | Third-order intermodulation distortion | PO = –5dBm per tone, 10MHz spacing |
f = 0.5GHz | –92 | dBc | ||
| f = 2GHz | –82 | ||||||
| f = 4GHz | –78 | ||||||
| f = 8GHz | –74 | ||||||
| f = 10GHz | –72 | ||||||
| f = 12GHz | –67 | ||||||
| OP1dB | Output 1dB compression point | f = 0.5GHz | 12.7 | dBm | |||
| f = 2GHz | 13.3 | ||||||
| f = 4GHz | 14.4 | ||||||
| f = 8GHz | 15.2 | ||||||
| f = 10GHz | 14.6 | ||||||
| f = 12GHz | 14.8 | ||||||
| OIP2 | Output second-order intercept point | PO = –5dBm per tone, 10MHz spacing |
f = 0.5GHz | 67 | dBm | ||
| f = 2GHz | 56 | ||||||
| f = 4GHz | 53 | ||||||
| f = 8GHz | 48 | ||||||
| f = 10GHz | 63 | ||||||
| f = 12GHz | 64 | ||||||
| OIP3 | Output third-order intercept point | PO = –5dBm per tone, 10MHz spacing |
f = 0.5GHz | 41 | dBm | ||
| f = 2GHz | 36 | ||||||
| f = 4GHz | 34 | ||||||
| f = 8GHz | 32 | ||||||
| f = 10GHz | 31 | ||||||
| f = 12GHz | 28.5 | ||||||
| NF | Noise figure | f = 0.5GHz | 7.9 | dB | |||
| f = 2GHz | 8.2 | ||||||
| f = 4GHz | 8.6 | ||||||
| f = 8GHz | 10.8 | ||||||
| f = 10GHz | 11.8 | ||||||
| f = 12GHz | 12 | ||||||
| IMPEDANCE | |||||||
| ZO-DIFF | Differential output impedance | f = dc (internal to the device) | 12 | Ω | |||
| RINM | Internal INM resistance | 50 | Ω | ||||
| CINM | Internal INM capacitance | 12 | pF | ||||
| POWER SUPPLY | |||||||
| IQA | Active current | Current on VDD pin, PD = 0 | 174 | mA | |||
| IQPD | Power-down quiescent current | Current on VDD pin, PD = 1 | 11 | mA | |||
| ENABLE | |||||||
| VPDHIGH | PD pin logic high | 1.45 | V | ||||
| VPDLOW | PD pin logic low | 0.8 | V | ||||
| IPDBIAS | PD bias current (current on PD pin) | PD = high (1.8V logic) | 40 | 100 | µA | ||
| PD = high (3.3V logic) | 200 | 250 | |||||
| CPD | PD pin capacitance | 2 | pF | ||||