JAJSMG1A September 2024 – December 2024 TRF1305B1
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TRF1305x1 have additional useful features that can be configured using the MODE pin. To select the device mode, either connect a ±2% maximum tolerance pullup resistor between the MODE pin and VS+, or force a voltage on the MODE pin. Internally, the MODE pin is referenced to VS– through a 3kΩ resistor (see Section 7.2).
Table 7-2 provides the value of the pullup resistor for each mode, the expected voltage, VMODE, at the MODE pin when the pullup resistor is used or the necessary VMODE voltage to set the device mode, and the mode configurations. The VMODE voltage thresholds are approximately midway between the adjacent modes typical VMODE voltage. If the mode functionality is used, use a decoupling capacitor on the MODE pin.
| MODE NUMBER | PULLUP RESISTOR TO VS+ (±2% MAXIMUM TOLERANCE) |
MODE PIN VOLTAGE, VMODE (V) | VICM RANGE EXTENSION(1) |
|---|---|---|---|
| 0 | OPEN | VS– | Default VICM range |
| 1 | 28.7kΩ | VS– + 0.5V | Low side, extends VICM range closer to VS– |
| 2 | 12.7kΩ | VS– + 1V | High side, extends VICM range closer to VS+ |
| N/A | Do not use pullup resistor < 10kΩ or do not set VMODE > VS– + 1.15V | ||
To switch the mode without turning the supplies off, use a switch or MUX connected between the pullup resistor options and VS+, or force a mode-appropriate VMODE voltage. However, powering down the device using the power-down feature between mode changes is preferred. The low-side and high-side VICM range extension modes source and sink currents, respectively (see also Section 7.4.1.1). Ensure that the external circuitry is ready to sink or source these currents before the device is put in the active mode from the powered-down state.