JAJSMG1 September 2024 TRF1305B1
ADVMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
AC PERFORMANCE | ||||||
SSBW | Small-signal bandwidth (3dB) | PIN = –20dBm at each input | 7.3 | GHz | ||
Small-signal bandwidth (1dB) | PIN = –20dBm at each input | 6.4 | ||||
LSBW | Large-signal bandwidth (3dB) | Differential PIN = –3dBm | 7.2 | GHz | ||
Large-signal bandwidth (1dB) | Differential PIN = –3dBm | 6.4 | ||||
S21 | Power gain | f = 4GHz | 10 | dB | ||
Gain variation over temperature | f = 4GHz, TA = –40℃ to +85℃ | 1 | ||||
S11 | Input return loss | f = 10MHz to 7.5GHz | –11.3 | dB | ||
S12 | Reverse isolation | f < 10GHz (device enabled) | –20 | dB | ||
GIMB | Differential gain imbalance | f < 5GHz, S2D, PIN = –20dBm with 50Ω ZS | ±0.2 | dB | ||
PHIMB | Differential phase imbalance | f < 5GHz, S2D, PIN = –20dBm with 50Ω ZS | ±2 | ° | ||
OP1dB | Output 1dB compression point | f = 500MHz | 15.5 | dBm | ||
f = 1GHz | 16 | |||||
f = 2GHz | 15.7 | |||||
f = 3GHz | 15 | |||||
f = 4GHz | 12.8 | |||||
f = 5GHz | 11 | |||||
HD2 | Second-order harmonic distortion | f = 500MHz, VO = 2VPP | –84 | dBc | ||
f = 1GHz, VO = 2VPP | –72 | |||||
f = 2GHz, VO = 2VPP | –62 | |||||
f = 3GHz, VO = 2VPP | –56 | |||||
f = 4GHz, VO = 2VPP | –53 | |||||
HD3 | Third-order harmonic distortion | f = 500MHz, VO = 2VPP | –68 | dBc | ||
f = 1GHz, VO = 2VPP | –62 | |||||
f = 2GHz, VO = 2VPP | –61 | |||||
f = 3GHz, VO = 2VPP | –51 | |||||
f = 4GHz, VO = 2VPP | –47 | |||||
OIP2 | Output second-order intercept point | f = 500MHz, PO = 1dBm per tone, 2MHz spacing |
85 | dBm | ||
f = 1GHz, PO = 1dBm per tone, 2MHz spacing |
71.5 | |||||
f = 2GHz, PO = 1dBm per tone, 2MHz spacing |
64 | |||||
f = 3GHz, PO = 1dBm per tone, 2MHz spacing |
58 | |||||
f = 4GHz, PO = 1dBm per tone, 2MHz spacing |
54.5 | |||||
f = 5GHz, PO = 1dBm per tone, 2MHz spacing |
56.5 | |||||
OIP3 | Output third-order intercept point | f = 500MHz, PO = 1dBm per tone, 2MHz spacing |
43.5 | dBm | ||
f = 1GHz, PO = 1dBm per tone, 2MHz spacing |
40 | |||||
f = 2GHz, PO = 1dBm per tone, 2MHz spacing |
34 | |||||
f = 3GHz, PO = 1dBm per tone, 2MHz spacing |
32 | |||||
f = 4GHz, PO = 1dBm per tone, 2MHz spacing |
25.5 | |||||
f = 5GHz, PO = 1dBm per tone, 2MHz spacing |
19 | |||||
NF | Noise figure | f = 500MHz | 8 | dB | ||
f = 1GHz | 8.8 | |||||
f = 2GHz | 10.4 | |||||
f = 4GHz | 13.4 | |||||
f = 5GHz | 13.3 | |||||
NSD | Output noise spectral density | f = 500MHz | –155.3 | dBm/Hz | ||
f = 1GHz | –154.8 | |||||
f = 2GHz | –153.8 | |||||
f = 4GHz | –150.7 | |||||
f = 5GHz | –150.7 | |||||
DC PERFORMANCE | ||||||
VOD-MAX | Max differential output voltage | f = 1GHz | 4 | VPP | ||
Slew rate | 2V VO step, S2D configuration, VS+ = 2.5V, VS– = –2.5V |
25 | kV/µs | |||
Output differential offset voltage | ±3 | mV | ||||
Overdrive recovery time | From 2 × overdrive of each SE output to each output voltage settling to < ±50mV | 6 | ns | |||
COMMON-MODE | ||||||
VICM | Input common-mode voltage | Default range(1) | VS– + 1.5 | VS– + 3.5 | V | |
VOCM | Output common-mode voltage | VS– + 2 | VS– + 3 | V | ||
Output common-mode offset voltage from VOCM voltage | ±10 | mV | ||||
IMPEDANCE | ||||||
Zin-SE | Single-ended input impedance | At INP pin with appropriate termination on INM pin | 47 | Ω | ||
ZO-DIFF | Differential output impedance | f = near dc | 8 | Ω | ||
POWER SUPPLY | ||||||
IQA | Active quiescent current | 102 | mA | |||
IQPD | Power-down quiescent current | 25 | mA | |||
POWER DOWN | ||||||
VPD_Hi | PD pin logic high | Referenced to PAD, see Section 6.1 | 1.35 | V | ||
VPD_Lo | PD pin logic low | Referenced to PAD, see Section 6.1 | 0.3 | V | ||
IPD_Bias | PD bias current (current on PD pin) | PD = high (1.8V logic) | 15 | µA | ||
PD = high (3.3V logic) | 30 | |||||
tON | Turn-on time | From 50% VPD transition to 90% RF out | 25 | ns | ||
tOFF | Turn-off time | From 50% VPD transition to 10% RF out | 20 | ns |