The TRF3765 is a wideband Integer-N/Fractional-N frequency synthesizer with an integrated, wideband voltage-controlled oscillator (VCO). Programmable output dividers enable continuous frequency coverage from 300 MHz to 4.8 GHz. Four separate differential, open-collector RF outputs allow multiple devices to be driven in parallel without the need of external splitters.
The TRF3765 also accepts external VCO input signals and allows on/off control through a programmable control output. For maximum flexibility and wide reference frequency range, wide-range divide ratio settings are programmable and an off-chip loop filter can be used.
The TRF3765 is available in an RHB-32 VQFN package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TRF3765 | VQFN (32) | 5.00 mm x 5.00 mm |
Changes from D Revision (January 2013) to E Revision
Changes from C Revision (December 2011) to D Revision
Changes from B Revision (November 2011) to C Revision