JAJSUZ7 July 2024 TRS213E
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5 | 5.5 | V | |
VIH | Driver and control high-level input voltage(1) | DIN, SHDN, EN |
2 | V | ||
VIL | Driver and control low-level input voltage(1) | DIN, SHDN, EN |
0.8 | V | ||
VI | Driver and control input voltage(1) | DIN, SHDN, EN |
0 | 5.5 | V | |
Receiver input voltage(1) | –25 | 25 | V | |||
TA | Operating free-air temperature | –40 | 85 | °C |