JAJSJJ5E June 2007 – December 2024 TRS3232E
PRODUCTION DATA
The TRS3232E device consists of two line drivers, two-line receivers, and a dual charge-pump circuit with IEC61000-4-2 ESD protection terminal to terminal (serial-port connection terminals, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3V to 5.5V supply. The device operates at data signaling rates up to 250kbps and a maximum of 30V/μs driver output slew rate. Outputs are protected against shorts to ground.