over recommended ranges of supply voltage and operating free-air temperature
(unless otherwise noted) (see Figure 8-1).(1)
PARAMETER |
TEST CONDITIONS |
MIN |
TYP(2) |
MAX |
UNIT |
ICC |
Supply current |
No
load, VCC = 3.3 V or 5 V |
|
0.3 |
1 |
mA |
(1) Test conditions are C1–C4 = 0.1 μF at VCC = 3.3 V ±
0.3 V; C1 = 0.047 μF, C2–C4 = 0.33 μF at VCC = 5 V ± 0.5 V.
(2) All typical values are at VCC = 3.3 V or
VCC = 5 V, and TA = 25°C.