JAJSGS9E October 2009 – September 2022 TS12A12511
PRODUCTION DATA
The TS12A12511 can pass signals with swings of 0 to 12 V or –6 V to 6. The device is great for applications where the AC signals do not have a common mode voltage since both the positive and negative swing of the signal can be passed through the device with little distortion.