JAJSGS9E October 2009 – September 2022 TS12A12511
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC to -VCC | 0 | 13 | V | ||
VCC to GND | –0.3 | 13 | V | ||
-VCC to GND | –6.5 | 0.3 | V | ||
VI/O | Analog inputs | NC, NO, or COM | –VCC – 0.5 | VCC + 0.5 | V |
IIN | Digital inputs | ±30 | mA | ||
II/O | Peak current | NC, NO, or COM | ±100 | mA | |
Continuous current | NC, NO, or COM | ±50 | mA | ||
TA | Operating temperature | –40 | 85 | °C | |
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |