JAJSH41H March 2007 – August 2022 TS3A24159
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||||
Analog
signal range |
VCOM, VNO, VNC |
0 | VCC | V | |||||
Peak ON resistance |
rpeak | 0
≤ (VNO or VNC) ≤VCC, ICOM = –2 mA, |
Switch
ON, See Figure 7-1 |
25°C | 1.65 V | 0.4 | 0.7 | Ω | |
Full | 0.8 | ||||||||
ON-state resistance |
ron | VNO or VNC = 1.5 V, ICOM = –2 mA, |
Switch
ON, See Figure 7-1 |
25°C | 1.65 V | 0.3 | 0.45 | Ω | |
Full | 0.5 | ||||||||
ANALOG SWITCH (continued) | |||||||||
ON-state resistance match between channels |
Δron | VNO or VNC = 0.6 V, 1.5 V, ICOM = –2 mA, |
Switch
ON, See Figure 7-1 |
25°C | 1.65 V | 0.02 | 0.04 | Ω | |
Full | 0.05 | ||||||||
ON-state resistance flatness |
ron(flat) | 0 ≤
(VNO or VNC) ≤ VCC, ICOM = –2 mA, |
Switch ON, See Figure 7-1 |
25°C | 1.65 V | 0.13 | Ω | ||
VNO or VNC = 0.6 V, 1.5 V, ICOM = –8 mA, |
Switch
ON, See Figure 7-1 |
25°C | 0.08 | 0.15 | |||||
Full | 0.2 | ||||||||
NC, NO OFF leakage current |
INC(OFF), INO(OFF) |
VNC or VNO = 0.3 V, VCOM =
1.65 V, or VNC or VNO = 1.65 V, VCOM = 0.3 V, |
Switch
OFF, See Figure 7-2 |
25°C | 1.95 | –10 | 10 | nA | |
Full | –50 | 50 | |||||||
NC, NO ON leakage current |
INC(ON), INO(ON) |
VNC or VNO = 0.3 V, VCOM =
Open, or VNC or VNO = 1.65 V, VCOM = Open, |
Switch
ON, See Figure 7-3 |
25°C | 1.95 V | –10 | 10 | nA | |
Full | –100 | 100 | |||||||
COM ON leakage current |
ICOM(ON) | VNC or VNO = Open, VCOM = 0.3
V, or VNC or VNO = Open, VCOM = 1.65 V, |
Switch ON, See Figure 7-3 |
25°C | 1.95 V | –10 | 10 | nA | |
Full | –100 | 100 | |||||||
DIGITAL CONTROL INPUTS (IN1, IN2)(2) | |||||||||
Input logic high | VIH | Full | 1 | V | |||||
Input logic low | VIL | Full | 0.4 | V | |||||
Input leakage current |
IIH, IIL | VI = 1.95 V or 0 | 25°C | 1.95 V | –40 | 5 | 40 | nA | |
Full | –50 | 50 | |||||||
DYNAMIC | |||||||||
Charge injection | QC | VGEN = 0, RGEN = 0, |
CL = 1 nF, See Figure 7-10 |
25°C | 1.8 V | 5 | pC | ||
NC, NO OFF capacitance |
CNC(OFF), CNO(OFF) |
VNC
or VNO = VCC or GND, Switch OFF, |
See Figure 7-4 | 25°C | 1.8 V | 90 | pF | ||
NC, NO ON capacitance |
CNC(ON), CNO(ON) |
VNC
or VNO = VCC or GND, Switch ON, |
See Figure 7-4 | 25°C | 1.8 V | 250 | pF | ||
COM ON capacitance |
CCOM(ON) | VCOM = VCC or GND, Switch ON, |
See Figure 7-4 | 25°C | 1.8 V | 250 | pF | ||
Digital
input capacitance |
CIN | VI = VCC or GND, | See Figure 7-4 | 25°C | 1.8 V | 2 | pF | ||
Bandwidth | BW | RL
= 50 Ω, Switch ON, |
See Figure 7-7 | 25°C | 1.8 V | 23 | MHz | ||
OFF isolation | OISO | RL
= 50 Ω, f = 1 MHz, |
See Figure 7-8 | 25°C | 1.8 V | –73 | dB | ||
Crosstalk | XTALK | RL
= 50 Ω, f = 1 MHz, |
See Figure 7-9 | 25°C | 1.8 V | –97 | dB | ||
Total
harmonic distortion |
THD | RL
= 600 Ω, CL = 50 pF, |
f = 20 Hz to 20 kHz, See Figure 7-11 |
25°C | 1.8 V | 0.005% | |||
SUPPLY | |||||||||
Positive supply current |
ICC | VI = VCC or GND | 25°C | 1.95 V | 100 | 50 | nA | ||
Full | 700 |