SCDS339B January 2013 – April 2017 TS3A5223
PRODUCTION DATA.
VALUE | UNIT | ||||
---|---|---|---|---|---|
MIN | MAX | ||||
VCC | Positive DC supply voltage | –0.3 | 4.3(2) | V | |
VCOM
VNO VNC |
Analog voltage | –0.3 | 4.3(2) | V | |
ICOM
INO INC |
On-state switch continuous current | ±300 | mA | ||
ICOM
INO INC |
On-state switch peak current (1ms pulse at 10% duty cycle) | ±500 | mA | ||
PD | Total device power dissipation at TA = 85°C |
10-µQFN RSW | 430 | mW | |
TA | Operating free-air ambient temperature range | –40 | 85 | °C | |
TJ | Junction temperature range | –55 | 150 | °C | |
Tstg | Storage temperature range | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Positive DC supply voltage | 1.65 | 3.6 | V | |
VCOM, VNO, VNC | Analog voltage range | 0 | VCC | V | |
VSEL1
VSEL2 |
Digital logic voltage | 0 | VCC | V | |
TA | Operating free-air ambient temperature range | –40 | 85 | ºC |
THERMAL METRIC(1) | TS3A5223 | UNIT | |
---|---|---|---|
RSW (UQFN) | |||
10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 92.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 46.0 | °C/W |
RθJB | Junction-to-board thermal resistance | 44.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 44.5 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 31.2 | °C/W |
PARAMETER | VCC (V) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
DC CHARACTERISTICS | |||||||
VIH | High-level Input voltage SEL1, SEL2 inputs | 3.6 | 0.8 | V | |||
2.3 | 0.8 | ||||||
1.8 | 0.8 | ||||||
VIL | Low-level Input voltage SEL1, SEL2 inputs | 3.6 | 0.3 | V | |||
2.3 | 0.3 | ||||||
1.8 | 0.3 | ||||||
RON | Switch ON Resistance | 3.6 | VS = 0 to VCC, IS = 100 mA, VSEL = 1 V, 0 V |
0.45 | 0.6 | Ω | |
2.3 | 0.6 | 0.8 | |||||
1.8 | 0.85 | 1.2 | |||||
ΔRON | Difference of on-state resistance between switches | 3.6 | VS = 2 V, 0.8 V, IS = 100 mA, VSEL = 1 V, 0 V |
0.05 | Ω | ||
RON-FLAT | ON resistance flatness | 3.6 | VS = 0 to VCC, IS = 100mA, VSEL = 1 V, 0 V |
0.1 | 0.2 | Ω | |
2.3 | 0.15 | 0.35 | |||||
1.8 | 0.4 | 0.65 | |||||
IOFF | NC, NO pin leakage current when switch is off | 3.6 | VS = 0.3 or 3.0V, VCOM = 3 or 0.3 V | 5 | 90 | nA | |
IS(ON) | NC, NO pin leakage current when switch is on | 3.6 | VS = 0.3 or 3.0V, VCOM = No Load | 4 | 60 | nA | |
ISEL | Select pin input leakage current | VS | VS = 0 or 3.6 V | 100 | nA | ||
ICC | Quiescent supply current | 3.6 | VSEL = 0 or VCC | 700 | 2000 | nA | |
ICCLV | Supply current change | 3.6 | VSEL = 1 V to VSEL = VCC | 200 | nA | ||
SWITCHING PARAMETERS(1)(2) | |||||||
tPHL | Logic high to low propagation delay | 3.6 | RL = 50 Ω, CL = 35 pF | 0.1 | ns | ||
2.5 | 0.2 | ||||||
1.8 | 0.2 | ||||||
tPLH | Logic low to high propagation delay | 3.6 | RL = 50 Ω, CL = 35 pF | 0.1 | ns | ||
2.5 | 0.2 | ||||||
1.8 | 0.2 | ||||||
tON | Turn-ON time | 2.3 - 3.6 | RL = 50 Ω, CL = 35 pF, VS = 1.5 V | 70 | ns | ||
tOFF | Turn-OFF time | 2.3 - 3.6 | RL = 50 Ω, CL = 35 pF, VS = 1.5 V | 75 | ns | ||
tBBM | Break-before-make time delay | 3.6 | RL = 50 Ω, CL = 35 pF, VS = 1.5 V | 2 | 8 | ns | |
QINJ | Charge Injection | 3.6 | CL = 1 nF, VS = 0 V | 40 | pC | ||
AC CHARACTERISTICS | |||||||
BW | -3 dB Bandwidth | 1.65 - 3.6 | RL = 50 Ω, CL = 35 pF | 80 | MHz | ||
VISO | Channel OFF isolation | 1.65 - 3.6 | VS = 1 Vrms, f = 100 kHz | –70 | dB | ||
VXtalk | Channel-to-Channel Crosstalk | 1.65 - 3.6 | VS = 1 Vrms, f = 100kHz | –75 | dB | ||
THD | Total harmonic distortion | 1.65 - 3.6 | RL = 600 Ω, VSEL = 2 Vpk-pk, f = 20 Hz to 20 kHz |
0.01% | |||
CSEL | Select pin input capacitance | 3.3 | f = 1 MHz | 3 | pF | ||
CON | NC, NO, and COM input capacitance when switch is on | 3.3 | f = 1 MHz | 115 | pF | ||
COFF | NC, NO, and COM input capacitance when switch is off | 3.3 | f = 1 MHz | 50 | pF |
VCC = 1.8 V |
VCC = 3 V |
TA = 25°C |
VCC = 2.3 V |
VCC = 3.6 V |