JAJSH31C November 2014 – March 2019 TS3DDR4000
PRODUCTION DATA.
As depicted in Figure 20, the TS3DDR4000 can be used for load isolation purpose. Flash memory bank #1 and #2 can share the same communication channel to the flash controller without increasing the loading to each other. While the TS3DDR4000 is enabled for one channel, the other channel is fully isolated. The off-isolation specification is about –21 dB at 1067 MHz, as described in the Specifications section.