JAJSH31C November   2014  – March 2019 TS3DDR4000

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     Device Images
      1.      アプリケーション図
  4. 改訂履歴
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
    5. 6.5 Static Electrical Characteristics
    6. 6.6 Dynamic Electrical Characteristics
    7. 6.7 Typical Characteristics
  7. Parameter Measurement Information
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
      1. 9.2.1 Non-Volatile Dual In-line Memory Module (NVDIMM) application
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
      2. 9.2.2 Load Isolation Application
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 ドキュメントの更新通知を受け取る方法
    2. 12.2 コミュニティ・リソース
    3. 12.3 商標
    4. 12.4 静電気放電に関する注意事項
    5. 12.5 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Layout Guidelines

Standard layout technique for 0.65 mm pitch BGA package shall be employed. The following commonly-used printed-circuit-board (PCB) layout guidelines are recommended:

  • Use Non-Solder-Mask-Defined (NSMD), rather than Solder-Mask-Defined (SMD) pads for the BGA solder balls to adhere if possible. For most applications, the NSMD pads provide more flexibility, fewer stress.
  • TS3DDR4000 solder_scds356.gifFigure 21. Solder-Mask-Defined (SMD) and Non-Solder-Mask-Defined (NSMD) Pads
  • One trace can generally be routed between two solder pads of a 0.65 mm pitch BGA. This allows the outer two rows of solder pads to be routed on the same top/bottom layer. The TS3DDR4000 has 4 rows, and thus no VIAs is generally required to route all the inner balls out.
  • Generally high-speed signal layout guidelines:
    • To minimize the effects of crosstalk on adjacent traces, keep the traces at least two times the trace width apart.
    • Separate high-speed signals from low-speed signals and digital from analog signals.
    • Avoid right-angle bends in a trace and try to route them at least with two 45° corners.
    • The high-speed differential signal traces should be routed parallel to each other as much as possible. The traces are recommended to be symmetrical.
    • A solid ground plane should be placed next to the high-speed signal layer. This also provides an excellent low-inductance path for the return current flow.