JAJSM20A December 2020 – May 2021 TS3DV642-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
An HDMI connector functioning as a source is subject to HDMI source compliance test. This section provides application curves related to HDMI 1.4 and 2.0 source compliance for jitter and eye mask respectively.
#FIG_FDJ_5KJ_LPB shows HDMI 1.4 compliance jitter performance at 3.0 Gbps data rate. For brevity only one of the three data channels and Port A illustrated. Other channels have similar performances. As illustration shows the TS3DV642-Q1 adds minimal jitter to the link - 89 mTbit through mux vs 73 mTbit without mux.
#GUID-CAA6167A-F232-4C56-A018-7A9AFD7E989E shows HDMI 2.0 eye mask performance at 6.0 Gbps data rate. For brevity only one of the three data channels and Port A is illustrated. Eye masks are for worst case positive skew. Other channels, and cases have similar performances.