JAJSHF2B SEPTEMBER 2004 – October 2019 TS3L110
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIK | E, S | VCC = 3.6 V, | IIN = –18 mA | –1.8 | V | |||
IIH | E, S | VCC = 3.6 V, | VIN = 5.5 V | ±1 | µA | |||
IIL | E, S | VCC = 3.6 V, | VIN = GND | ±1 | µA | |||
Ioff | VCC = 0, | VO = 0 to 5.5 V, | VI = 0 | 1 | µA | |||
ICC | VCC = 3.6 V, | II/O = 0, | Switch ON or OFF | 0.7 | 1.5 | mA | ||
Cin | E, S | f = 1 MHz, | VIN = 0 | 2.5 | 3.5 | pF | ||
Cio(OFF) | I port | VI = 0, | f = 1 MHz,
Outputs open, |
Switch OFF | 3.5 | 5 | pF | |
Y port | VI = 0, | f = 1 MHz,
Outputs open, |
Switch OFF | 5.5 | 7 | |||
Cio(ON) | I or Y
port |
VI = 0, | f = 1 MHz,
Outputs open, |
Switch ON | 10.5 | 13 | pF | |
ron | VCC = 3 V, | 1.25 V ≤ VI ≤ VCC, | IO = –10 mA to –30 mA | 4 | 8 | Ω | ||
ron(flat)(3) | VCC = 3 V, | VI = 1.25 V and VCC, | IO = –10 mA to –30 mA | 1 | Ω | |||
Δron(4) | VCC = 3 V, | 1.25 V ≤ VI ≤ VCC, | IO = –10 mA to –30 mA | 0.9 | 2 | Ω |