JAJSP87D September 2010 – October 2022 TS3L501E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(1) | MIN | TYP(2) | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
VIK | SEL, PD | VDD = 3.6 V, IIN = –18 mA | –0.7 | –1.2 | V | ||||
IIH | SEL, PD | VDD = 3.6 V, VIN = VDD | ±2 | μA | |||||
IIL | SEL, PD | VDD = 3.6 V, VIN = GND | ±1 | μA | |||||
IOFF | SEL, PD | VDD = 0 V, VIN = 0 to 3.6 V | ±1 | μA | |||||
ICC | VDD = 3.6 V, II/O = 0, switch ON or OFF | 250 | 600 | μA | |||||
ICC_PD | VDD = 3.6 V, VIN = 3.6 V, PD = high | 1 | |||||||
CIN | SEL, PD | f = 1 MHz, VIN = 0 | 2.6 | 3.0 | pF | ||||
COFF | B or C port | VI = 0,f = 10 MHz, outputs open, switch OFF | 3 | 4 | pF | ||||
CON | VI = 0,f = 10 MHz, outputs open, switch ON | 9 | 9.8 | pF | |||||
ron | VDD = 3 V, 1.25 V ≤ VI ≤ VDD, IO = –10 mA to –30 mA | 4 | 6 | Ω | |||||
ron(flat) (3) | VDD = 3 V, VI = 1.25 V and VDD, IO = –10 mA to –30 mA | 0.5 | Ω | ||||||
Δron (4) | VDD = 3 V, 1.25 V ≤ VI ≤ VDD, IO = –10 mA to –30 mA | 0.8 | 1.5 | Ω |