JAJSGT5M November 2006 – November 2024 TS3USB221
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 2.3 | 3.6 | V | |
VIH | High-level control input voltage | VCC = 2.3V to 2.7V | 0.46 × VCC | VCC | V |
VCC = 2.7V to 3.6V | |||||
VIL | Low-level control input voltage | VCC = 2.3V to 2.7V | 0 | 0.25 × VCC | V |
VCC = 2.7V to 3.6V | |||||
VI/O | Data input/output voltage | 0 | 5.5 | V | |
TA | Operating free-air temperature | –40 | 85 | °C |